RC-19S1N12E10U - Device connector rear mounting
1602861

M23, Device connector rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 16+3, Direction of rotation: Standard, contact connection type: Socket, Solder cup, Flat gasket, Panel thickness min.: 3 mm, Panel thickness max.: 10.5 mm, coding: N

Product details






Compatible products