RC-09S1NA25Z00 - Device connector rear mounting
1596429

M23, Device connector rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, No. of pos.: 8+1, Direction of rotation: Standard, contact connection type: Socket, Solder-in connection, Radial O-ring, 4x Ø 2.7 mm, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, coding: N

Product details






Compatible products