SACC-E-M12MSS-3P-M16/1,5 PEX - Device connector front mounting
1238249

Device connector front mounting, Power, 3-position, Pin, straight, M12, S-coding, Individual wires, cable length: 1.5 m, 1.31 mm2, PP litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details








Compatible products



Your advantages

For compact devices: transmit high power in a confined space
For industrial infrastructure applications
Protection against mismatching thanks to S-coding
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
For high transmission safety: shield connection to the housing with optional EMC nut