SACC-E-M12FS-17P-M16XL/1,5
-
Device connector front mounting
1425197
Device connector front mounting, Universal, 17-position, Socket, straight, M12, A-coding, on free cable end, Individual wires, cable length: 1.5 m, 0.14 mm2, TPE litz wire, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1239500
Product details
Compatible products
Your advantages
Easy-to-install, optimized XL housing contour with wrench size 19
Mechanical tightening limitation for long-term-stable gasket
Preassembled with litz wires for immediate use
Customer-specific assemblies and litz wire lengths available
Sealed on the litz wire side for optimum leak-tightness
All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
For high transmission safety: shield connection to the housing with optional EMC nut