SACC-E-FS-17CON-M16/0,5 SCOX
   - 
  Device connector front mounting
    
      1240047
      
      
    
  
      Device connector front mounting, Universal, 17-position, Socket, straight, M12-SPEEDCON, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.14 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Preassembled with litz wires for immediate use
        Customer-specific assemblies and litz wire lengths available
        Sealed on the litz wire side for optimum leak-tightness
        All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
        For high transmission safety: shield connection to the housing with optional EMC nut
        SPEEDCON fast locking system reduces cabling times