CK1,0-ED-0,5ST AU
-
Crimp contact
1409121
Crimp contact, series: VARIOCON, Pin, turned, contact diameter: 1 mm, connection cross section: 0.14 mm2 ... 0.5 mm2, AWG 26...20 , contact material: Cu, this item is expected to be lead-free from Q1 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance