cUL Recognized
Approval ID: E335019-20141210| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 150 V | 3 A | - 20 | ||
UL Recognized
Approval ID: E335019-20141210| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 150 V | 4 A | - 20 | ||