De inhoud die u bekijkt is op maat voor Nederland. Inhoud voor Verenigde Staten bekijken | Ander land selecteren

HC-B 6-I-UT-M - Contact insert
1648115

Contact insert, number of positions: 6+PE, size: B6, number of connections per position: 1, Pin, Screw connection, 500 V, 16 A, 0.5 mm2 ... 2.5 mm2, application: Power

Product details









Compatible products



Your advantages

For fast coding with plastic profile
For test pin 2 mm
Shock and vibration-resistant in accordance with DIN EN 61373