HC-A 16-ESTC
-
Contact insert
1677034
HEAVYCON male insert, A16 series, 16-pos., crimp connection
Product details
| General | for HC-D25 / HC-D50 housing, crimp contact CK2,5-ED (crimp contacts not included in scope of supply) |
| General | Connectors may be operated only when there is no load/voltage. |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Series | HC-A |
| Type | D25 |
| D50 | |
| Number of positions | 16 |
| Connection profile | 16+PE |
| Contact numbering | 1 - 16 |
| Number of connections per position | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 23 mm |
| Height | 31.8 mm |
| Length | 72 mm |
| Drill hole distance, horizontal | 66 mm |
| Drill hole distance, vertical | 16 mm |
| Mechanical characteristics | |
| Contact diameter | 2.5 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Number of connections per position | 1 |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross section | 0.5 mm² ... 4 mm² (applies to stranded conductors) |
| Connection cross section AWG | 20 ... 12 |
| Tightening torque | 0.7 Nm ... 1 Nm (PE connection) |
| 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) | |
| Stripping length of the individual wire | 8 mm |
| Rated voltage (III/3) | 250 V |
| Rated surge voltage | 4 kV |
| Rated current | 16 A |
| Test voltage | 4 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1677034 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ABB |
| Product key | AF7ABB |
| GTIN | 4017918129651 |
| Weight per piece (including packing) | 45,96 g |
| Weight per piece (excluding packing) | 43,04 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST - Coding element 1676857
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-3,00ST AG - Crimp contact 1663624
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-0,50M AG - Crimp contact 1273667
-
CK2,5-ED-0,75M AG - Crimp contact 1273666
-
CK2,5-ED-1,00M AG - Crimp contact 1273665
-
CK2,5-ED-1,50M AG - Crimp contact 1273664
-
CK2,5-ED-2,50M AG - Crimp contact 1273663
-
CK2,5-ED-3,00M AG - Crimp contact 1273648
-
CK2,5-ED-4,00M AG - Crimp contact 1273620
-
CK2,5-ED-0,37ST AU - Crimp contact 1585663
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-1,00ST AU - Crimp contact 1674781
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CK2,5-ED-0,37M AU - Crimp contact 1273603
-
CK2,5-ED-0,50M AU - Crimp contact 1273601
-
CK2,5-ED-1,00M AU - Crimp contact 1273582
-
CK2,5-ED-1,50M AU - Crimp contact 1273581
-
CK2,5-ED-2,50M AU - Crimp contact 1273572
-
CK2,5-ED-4,00M AU - Crimp contact 1273568
-
HC-A 16-EBUC - Contact insert 1677018
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar