SACC-CI-M12FSL-4FE-L180 THR GR R - Contact carrier
1425600
Product details
Notes on operation
The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Notes on operation
FE not connected to metal parts that can be touched, no protective function
Product type
Contact insert
Application
Power
Sensor type
Power
Number of positions
5
Connection profile
4+FE
No. of power contacts
4
Seal present
yes
Coding
L
Thread type
M12
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Rated surge voltage
1.5 kV
Nominal voltage UN
63 V
Nominal current IN
16 A
Connection method
THR solder connection
Signal type/category
Power
Material Contact carrier
PA 4T
Material Contact
CuZn
Material Contact surface
Au
Material Seal
FKM
Flammability rating according to UL 94
V0
Connection 1
Head design
Socket
Head cable outlet
straight
Head thread type
M12
Coding
L
Signal type/category
Power
Mechanical data
Insertion/withdrawal cycles
> 100
Ambient conditions
Degree of protection
IP67 (correctly plugged in and locked)
Ambient temperature (operation) (male connector/female connector)