SACC-CI-M12FSB-5CON-L180 - Contact carrier
1551477

Contact carrier, 5-position, Socket, straight, M12, B-coding, Wave soldering, 0.34 mm2, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Reduced mounting costs thanks to two-piece device connector
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in