K-17 - OE/010-E01/M17 F8X
-
Cable plug in molded plastic
1261282
Cable plug in molded plastic, M17-Socket, Straight, plastic molded, number of positions: 17, type of locking: Screw locking mechanism, cable length: 10 m, shielded: yes, color of outer sheath: green, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied