UC-12SDN8A80DU - Cable connector
1606436

Cable connector, straight, Screw locking mechanism, M23, number of positions: 12, contact connection type: Socket, shielded: yes, cable diameter range: 3 mm ... 15 mm, connection method: Crimp connection, series: UC, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details








Compatible products