RF-17S2N8A8003 - Cable connector
1607348

Cable connector, straight, Screw locking mechanism, M23, number of positions: 17, contact connection type: Socket, shielded: yes, cable diameter range: 9 mm ... 13.2 mm, number of positions: 17, connection method: Crimp connection, series: RF

Product details







Compatible products