M23-7ES198A8LDL - Cable connector
1628801

M23, Cable connector, series: M23 PRO, straight long, shielded: yes, Screw locking mechanism, No. of pos.: 4+3+PE, Direction of rotation: Standard, contact connection type: Socket, Crimp connection, cable diameter range: 7.5 mm ... 17 mm, coding: N, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)

Product details









Compatible products



Your advantages

Solutions with cross-manufacturer compatibility for standard and fast locking systems
Reliable under the harshest conditions: cable connectors with vibration brake
Modern, consistent design for highly convenient operation
Easy, cost-effective cable assembly: uniform shielding of M17 to M40