UL Listed
Approval ID: E468743-20230831Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 10 A | 1 | 1 |
Signal | 600 V | 2 A | 1 | 1 |
cUL Listed
Approval ID: E468743-20230831Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 8 A | 1 | |
Signal | 60 V | 2 A | 1 |