CABLE-FCN40/1X50/ 8,0M/IP/MEL
-
Cable
2903482
Round cable set; controller: Mitsubishi Electric MELSEC L, MELSEC Q, Honeywell MasterLogic ML200; connection 1: Fujitsu connector (1x 40-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: 8 m
Product details
Product type | System cable |
Insulation characteristics: Air clearances and creepage distances | |
Insulation | Functional insulation |
Overvoltage category | II |
Pollution degree | 2 |
Ambient conditions | |
Degree of protection | IP00 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Operating voltage (AC) | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path, 50°C) | ≤ 1 A |
Current (Per path) | ≤ 0.6 A |
Air clearances and creepage distances | |
Rated insulation voltage | 63 V |
Rated surge voltage | 0.6 kV |
Supported controller MITSUBISHI MELSEC Q | |
Suitable I/O card | QX71 |
QX72 | |
QX82 | |
QX82-S1 | |
Supported controller MITSUBISHI MELSEC L | |
Suitable I/O card | LX41C4 |
LX42C4 | |
Supported controller HONEYWELL MasterLogic 200 | |
Suitable I/O card | 2MLI-D24A |
2MLI-D28B | |
2MLF-SOEA |
Cable length | 8 m |
34X0.14 [PVC] | |
UL AWM Style | 2464/1061 |
Number of positions | 34 |
Shielded | no |
Cable type | 34X0.14 [PVC] |
Conductor type | Round cable set |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 34x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 8.70 mm ±0.3 mm |
Outer sheath, material | Semi-rigid PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Cable resistance | ≤ 145 Ω/km (20 °C) |
Insulation resistance | ≥ 20 MΩ*km (20 °C) |
Smallest bending radius, fixed installation | 72 mm |
Smallest bending radius, movable installation | 135 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
Halogen-free | no |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
UL VW-1 | |
CSA FT-1 | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Cable type | Cable for one module |
Color code: Individual wire | |
black | Fujitsu40 (B1) IDC/FLK50 (11) |
brown | Fujitsu40 (B2) IDC/FLK50 (48) |
red | Fujitsu40 (A5) IDC/FLK50 (46) |
orange | Fujitsu40 (B5) IDC/FLK50 (22) |
yellow | Fujitsu40 (A6) IDC/FLK50 (45) |
green | Fujitsu40 (B6) IDC/FLK50 (21) |
blue | Fujitsu40 (A7) IDC/FLK50 (44) |
violet | Fujitsu40 (B7) IDC/FLK50 (20) |
gray | Fujitsu40 (A8) IDC/FLK50 (43) |
white | Fujitsu40 (B8) IDC/FLK50 (19) |
white-black | Fujitsu40 (A9) IDC/FLK50 (42) |
white-brown | Fujitsu40 (B9) IDC/FLK50 (18) |
white-red | Fujitsu40 (A10) IDC/FLK50 (41) |
white-orange | Fujitsu40 (B10) IDC/FLK50 (17) |
white-yellow | Fujitsu40 (A11) IDC/FLK50 (40) |
white-green | Fujitsu40 (B11) IDC/FLK50 (16) |
white-blue | Fujitsu40 (A12) IDC/FLK50 (39) |
white-violet | Fujitsu40 (B12) IDC/FLK50 (15) |
white-gray | Fujitsu40 (A13) IDC/FLK50 (34) |
brown-black | Fujitsu40 (B13) IDC/FLK50 (10) |
brown-red | Fujitsu40 (A14) IDC/FLK50 (33) |
brown-orange | Fujitsu40 (B14) IDC/FLK50 (9) |
brown-yellow | Fujitsu40 (A15) IDC/FLK50 (32) |
brown-green | Fujitsu40 (B15) IDC/FLK50 (8) |
brown-blue | Fujitsu40 (A16) IDC/FLK50 (31) |
brown-violet | Fujitsu40 (B16) IDC/FLK50 (7) |
brown-gray | Fujitsu40 (A17) IDC/FLK50 (30) |
brown-white | Fujitsu40 (B17) IDC/FLK50 (6) |
green-black | Fujitsu40 (A18) IDC/FLK50 (29) |
green-brown | Fujitsu40 (B18) IDC/FLK50 (5) |
green-red | Fujitsu40 (A19) IDC/FLK50 (28) |
green-orange | Fujitsu40 (B19) IDC/FLK50 (4) |
green-blue | Fujitsu40 (A20) IDC/FLK50 (27) |
green-violet | Fujitsu40 (B20) IDC/FLK50 (3) |
Field level | |
Connection in acc. with standard | IEC 60603-13 |
Connection method | IDC/FLK socket strip |
Number of connections | 1 |
Number of positions | 50 |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Controller level | |
Connection method | Fujitsu connector |
Number of connections | 1 |
Number of positions | 40 |
Insertion/withdrawal cycles | > 50 |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 50178 |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2903482 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK226M |
Product key | DK226M |
GTIN | 4046356742917 |
Weight per piece (including packing) | 333,33 g |
Weight per piece (excluding packing) | 333,33 g |
Customs tariff number | 85444290 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 26121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar