SAC-5P-M12MSB/ 1,45-900/M12FSB
-
Bus system cable
1536900
Bus system cable, INTERBUS, 5-position, PUR halogen-free, may green RAL 6017, shielded, Plug straight M12, coding: B, on Socket straight M12, coding: B, cable length: 1.45 m
Product details
Product type | Data cable preassembled |
Sensor type | INTERBUS |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | B |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | INTERBUS |
Signal type/category | INTERBUS |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Transmission medium | Copper |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | B (inverse) |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | B |
Cable length | 1.45 m |
INTERBUS [900] | |
Dimensional drawing |
|
Cable weight | 70 kg/km |
Number of positions | 6 |
Shielded | yes |
Cable type | INTERBUS [900] |
Conductor structure | 3 x 2 x 0.22 mm² |
Signal speed | 0.66 c |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 3x 2x 0.22 mm² |
External cable diameter | 8.00 mm |
Outer sheath, material | PUR |
External sheath, color | may green RAL 6017 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PE |
Single wire, color | green-yellow, white-brown, gray-pink |
Twisted pairs | 2 cores to the pair |
Overall twist | 3 pairs to the core |
Insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | < 250.00 mΩ/m (at 30 MHz) |
Loop resistance | ≤ 159.80 Ω/km |
Wave impedance | 120 Ω ±20 % (at 64 kHz) |
100 Ω ±15 % (with 1 MHz) | |
Cable capacity | ≤ 60 nF/km (At 800 Hz) |
Nominal voltage, cable | 250 V (Peak value, not for high-power applications) |
Test voltage Core/Core | 1500 Vrms |
Test voltage Core/Shield | 1000.00 Vrms |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 15 x D |
Smallest bending radius, fixed installation | 60 mm |
Smallest bending radius, movable installation | 120 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 120 mm, Traversing path: 10 m, Traversing rate: 1.6 m/s, Acceleration: 3.2 m/s² |
Near end crosstalk attenuation (NEXT) | ≥ 61 dB (at 772 kHz) |
≥ 59 dB (with 1 MHz) | |
≥ 55 dB (at 2 МHz) | |
≥ 50 dB (at 4 МHz) | |
≥ 46 dB (at 8 МHz) | |
≥ 44 dB (at 10 MHz) | |
≥ 41 dB (at 16 MHz) | |
≥ 40 dB (at 20 МHz) | |
Shield attenuation | ≤ 15 dB/km (at 256 kHz) |
≤ 24 dB/km (at 772 kHz) | |
≤ 27 dB/km (with 1 MHz) | |
≤ 52 dB/km (at 4 МHz) | |
≤ 84 dB/km (at 10 MHz) | |
≤ 112 dB/km (at 16 MHz) | |
≤ 119 dB/km (at 20 МHz) | |
Flame resistance | according to VDE 0472, Part 4, test type B |
according to IEC 60332-1 | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-30 °C ... 70 °C (Cable, flexible installation) |
Item number | 1536900 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Product key | AF1CKB |
GTIN | 4046356072908 |
Weight per piece (including packing) | 140,3 g |
Weight per piece (excluding packing) | 140,3 g |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar