IL SC BK-PAC
-
Bus coupler
2878719
Sercos bus coupler for Inline, 24 V DC, complete with accessories (plug and labeling field)
Product details
Dimensional drawing |
|
Width | 85 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Specfications with connectors |
Color | green |
Sercos II | |
No. of channels | 2 |
Connection method | F-SMA connector |
Transmission speed | 16 Mbps, 8 Mbps, 4 Mbps, 2 Mbps |
Inline local bus | |
No. of channels | 2 |
Connection method | Inline data jumper |
Transmission physics | FO |
Supply | |
Connection method | 8-pos. Inline power connector |
Fieldbus: Local bus gateway | |
Max. number of local bus devices | 40 |
System limits | |
Number of local bus devices that can be connected | max. 40 |
Number of devices with parameter channel | max. 0 |
Number of supported branch terminals with remote bus branch | 0 |
Module | |
ID code (hex) | none |
Product type | I/O component |
Product family | Inline |
Type | modular |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.25 A (with max. number of connected I/O terminal blocks) |
min. 110 mA (no local bus devices connected) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Main circuit supply (UM) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Potentials: Segment circuit supply (US) | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross section rigid | 0.09 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.09 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.09 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.09 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | 5 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | max. 85 % (non-condensing) |
Permissible humidity (storage/transport) | max. 85 % (non-condensing) |
Mounting type | DIN rail mounting |
Item number | 2878719 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRI117 |
GTIN | 4046356048606 |
Weight per piece (including packing) | 300,2 g |
Weight per piece (excluding packing) | 300,2 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT B.V.
Hengelder 56, 6902 PA Zevenaar, Postbus 246, 6900 AE Zevenaar