CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 310 A | 10 - 350 | ||
Use group C | ||||
1000 V | 310 A | 10 - 350 | ||
Use group E | ||||
600 V | 310 A | 10 - 350 |
UL Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 310 A | 10 - 350 | ||
Use group C | ||||
600 V | 310 A | 10 - 350 | ||
Use group E | ||||
1000 V | 310 A | 10 - 350 |
DNV
Approval ID: TAE00004G1EAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECExSEV13.0003UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1100 V | 309 A | 6 - 150 |
ATEX
Approval ID: SEV13ATEX0132UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
1100 V | 309 A | 6 - 150 |