IB IL AO 4/8/U/BP-XC-PAC - Analog module
2701164

Inline, Analog output terminal, Analog outputs: 8, 0 V ... 10 V, -10 V ... 10 V, 0 V ... 5 V, -5 V ... 5 V, connection technology: 2-conductor, transmission speed in the local bus: 500 kbps, Extreme conditions version, degree of protection: IP20, including Inline connectors and marking fields

Free download available. Downloads

Product details







Compatible products



Your advantages

Coated PCBs
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Can be used under extreme ambient conditions
Bipolar outputs
Measured value acquisition with 16-bit resolution
Short-circuit-proof current outputs
Short update time of < 1 ms