Capture alternating currents up to 4,000 A using a single compact coil type. The frequency spectrum ranges from 40 to 20,000 Hz. You can therefore also measure harmonics and transients with phase accuracy. Neither magnetic saturation nor dangerous open-circuit voltages occur.
600 mm long Rogowski coil. The measuring coil diameter when installed is 190 mm. The Rogowski coil is used for AC current measurement for busbars and power lines.