EV-T1CCS-CT-E24-1P20A125A-2,0M - Vehicle Connector test adapter
1627489

CHARX connect, CCS type 1, Vehicle Connector test adapter, 125 A permanent, 850 V DC, 20 A , 250 V AC, Accessories, length: 2 m, Front and rear mounting, as a test adapter for charging station tests, SAE J1772, IEC 62196-3, NOTE Special vehicle charging inlet for charging station tests, solely for laboratory tests, tests with charging stations (EVSE), and further analyses on the infrastructure side. Not for installation in any type of vehicle. Cannot be used outside of the laboratory area.

Product details







Compatible products



Your advantages

Uniform, space-saving dimensions for the installation space and the screw connection points of all Phoenix Contact Vehicle Inlets
Silver-plated surface of the power and signal contacts
Material data available in the IMDS (International Material Data System of the automotive industry)
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Tested in accordance with selected tests of automotive standards LV124, LV214, LV215-2
Manual emergency release of the locking actuator
Integrated temperature sensors for monitoring the temperature at the power contacts
Integrated interlock during charging