Tool - UNIFOX-C VDE
1212202

Combination pliers, notched gripping surface, VDE 1000 V AC/1500 V DC tested, size: 180 mm


Product Details




Environmental Product Compliance
California Proposition 65 Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration

Product type Universal tools

Length 180 mm

Color black

Tests DIN EN 60900 (VDE 0682 PART 201)
DIN ISO 5746

Item number 1212202
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key BG
Product Key BH3161
Catalog Page Page 395 (C-3-2019)
GTIN 4046356454186
Weight per Piece (including packing) 301.4 g
Weight per Piece (excluding packing) 257 g
Customs tariff number 82032000
Country of origin DE


ECLASS

ECLASS-9.0 21043809
ECLASS-10.0.1 21043809
ECLASS-11.0 21043809

ETIM

ETIM 8.0 EC000836

UNSPSC

UNSPSC 21.0 27112100

EAC

Approval ID: RU x-DE.xx08.B.02974

VDE Zeichengenehmigung

Approval ID: 40049137


Your advantages

Ergonomic handle design to eliminate fatigue when working
Excellent transformation ratios for excellent gripping and cutting performance
Noticeably less force required on the part of the user
UNIFOX ... VDE-insulated combination pliers in straight and angled versions