QUINT-DC-UPS/24DC/20
-
Uninterruptible power supply
2866239
Uninterruptible power supply 24 V/20 A. In the download area, there is a clearly arranged selection table available with load currents and buffer times, as well as charging times after buffer mode.
Product details
DC operation | |
Input voltage | 24 V DC |
Input voltage range | 22.5 V DC ... 30 V DC |
Wide-range input | no |
Input voltage range DC | 22.5 V DC ... 30 V DC |
Voltage type of supply voltage | DC |
Buffer period | 5 min (10 A) |
20 min (20 A) | |
Current consumption | approx. 0.1 A |
2 A (charging process) | |
22 A (max.) | |
Fixed backup threshold | < 22 V DC |
Variable connect threshold | (UIN - 1 V)/0.1 s |
Input fuse | 25 A (slow-blow, internal) |
Efficiency | > 95 % |
Nominal output voltage | 24 V DC (Normal operation: Uin- 0.5 V DC, buffer mode: 27.9 to 19.2 V DC) |
Nominal output current (IN) | 20 A |
Bridging time | 20 min |
Output power | 480 W |
Power dissipation | 15 W |
20 W | |
Connection in parallel | yes, for increasing the buffer period |
Connection in series | yes |
Mains operation | |
Nominal output voltage | 24 V DC |
Nominal output current (IN) | 20 A |
Battery operation | |
Nominal output voltage | 24 V DC |
Nominal output current (IN) | 20 A |
Signal | |
Output description | Power OK |
Signal: floating | |
Output description | Alarm |
Maximum switching voltage | ≤ 30 V AC/DC |
Continuous load current | ≤ 1 A |
Signal: floating | |
Output description | Battery Charge |
Maximum switching voltage | ≤ 30 V AC/DC |
Continuous load current | ≤ 1 A |
Signal: floating | |
Output description | Battery Mode |
Maximum switching voltage | ≤ 30 V AC/DC |
Continuous load current | ≤ 1 A |
Nominal capacity range | 3.4 Ah ... 38 Ah |
Battery module service life | 6 Years (20 °C) |
Latest startup date (battery only) | 9 Months (20 °C ... 30 °C) |
6 Months (30 °C ... 40 °C) | |
Memory medium | external, battery 3.4 Ah / 7.2 Ah / 12 Ah |
Network management | Yes |
Input | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 16 mm² |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 10 mm² |
Conductor cross section AWG min. | 20 |
Conductor cross section AWG max. | 6 |
Stripping length | 10 mm |
Screw thread | M4 |
Output | |
Connection method | Screw connection |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 16 mm² |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 10 mm² |
Conductor cross section AWG min. | 20 |
Conductor cross section AWG max. | 6 |
Stripping length | 10 mm |
Screw thread | M4 |
Signal | |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 12 |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Tightening torque max | 0.6 Nm |
Types of signaling | LED |
Operating voltage display | Green LED |
Signal output | |
Status display | LED "Power OK" green |
Note on status display | Power OK: LED permanently lit |
Signal output: floating | |
Status display | LED (red) |
Note on status display | Alarm: LED permanently lit |
Signal output: floating | |
Status display | LED flashing yellow |
Note on status display | Battery charge: LED flashing |
Signal output: floating | |
Status display | LED (yellow) |
Note on status display | Battery mode: LED permanently lit |
Insulation voltage input/output | 1 kV (routine test) |
1 kV (type test) |
Product type | DC UPS |
MTBF (IEC 61709, SN 29500) | > 500000 h |
Insulation characteristics | |
Protection class | II (in closed control cabinet) |
Width | 66 mm |
Height | 130 mm |
Depth | 125 mm |
Installation dimensions | |
Installation distance right/left | 5 mm / 5 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Alternative assembly | |
Width | 122 mm |
Height | 130 mm |
Depth | 69 mm |
Mounting type | DIN rail mounting |
Assembly note | alignable: horizontally 0 mm, vertically 50 mm |
Mounting position | horizontal DIN rail NS 35, EN 60715 |
Housing material | Metal |
Type of housing | AluNox (AlMg1) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | 95 % (at 25 °C, non-condensing) |
Standard – Electronic equipment for use in electrical power installations and their assembly into electrical power installations | EN 50178/VDE 0160 (PELV) |
Standard - Electrical safety | EN 60950-1/VDE 0805 (SELV) |
EN 61558-2-17 | |
Standard - Safe isolation | DIN VDE 0100-410 |
Standard - Safety of transformers | EN 61558-2-17 |
Shipbuilding approval | DNV GL (EMC A), ABS |
UL approvals | UL/C-UL listed UL 508 |
UL/C-UL Recognized UL 60950-1 | |
UL/C-UL Listed UL 1604 Class I, Division 2, Groups A, B, C, D |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 55011 (EN 55022) |
Item number | 2866239 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CM |
Product key | CMUP43 |
GTIN | 4017918959708 |
Weight per piece (including packing) | 980 g |
Weight per piece (excluding packing) | 800 g |
Customs tariff number | 85044082 |
Country of origin | CN |
UNSPSC
UNSPSC 21.0 | 39121011 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland