CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 7 A | - 14 | ||
UL Recognized
Approval ID: E118976| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 7 A | - 14 | ||
HEAVYCON terminal adapter male insert, D64 series, 64-pos., right PE connection for the left side of the control cabinet, push-in connection
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 7 A | - 14 | ||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 600 V | 7 A | - 14 | ||