The compact lean managed switches (LM) make it possible to set up flexible and economical managed Ethernet networks in an automation environment. Its huge range of connection variants and extended temperature range of -40 °C to +70 °C enable it to perfectly cover the requirements of industrial applications. The integrated software allows networks to be redundantly set up, diagnosed and monitored using IT standard protocols.
FL SWITCH LM 4TX/1FX ST-E
-
Industrial Ethernet Switch
2989530
Ethernet Lean Managed Switch with four 10/100 Mbps RJ45 ports and one 100 Mbps FX-ST multi-mode port, preconfigured for EtherNet/IP™
Free download available.
Downloads
Product details
Width | 45 mm |
Height | 99 mm |
Depth | 112 mm |
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Copper |
Transmission length | 100 m (per segment) |
No. of channels | 4 (RJ45 ports) |
Ethernet FO | |
Connection method | ST |
Transmission speed | 100 Mbps (full duplex) |
Transmission physics | multi-mode fiberglass |
Transmission length | 8000 m (fiberglass with F-G 62.5/125 0.7 dB/km F1000) |
6400 m (fiberglass with F-G 50/125 0.7 dB/km F1200) | |
3000 m (fiberglass with F-G 62.5/125 2.6 dB/km F600) | |
2800 m (fiberglass with F-G 50/125 1.6 dB/km F800) | |
Wavelength | 1300 nm |
No. of channels | 1 (ST multi-mode) |
Serial (RS-232) | |
Connection method | RS-232-C, 6-pos. MINI-DIN socket (PS/2) |
Product type | Switch |
Type | Block design |
Basic functions | Store-and-forward switch complies with IEEE 802.3, 2 priority classes according to IEEE 802.1p, TCP/IP protocol, BootP-compatible, port mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), DHCP server, PTCP filter |
Insulation characteristics | |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Switch functions | |
Diagnostic functions | 1:1-Portmirroring |
Basic functions | Store-and-forward switch complies with IEEE 802.3, 2 priority classes according to IEEE 802.1p, TCP/IP protocol, BootP-compatible, port mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), DHCP server, PTCP filter |
PROFINET conformance class | Conformance-Class A |
Filter functions | Quality of Service |
VLAN (up to 8 VLANs) | |
IGMP Query | |
Auto-Query-Port | |
Extended Multicast Filtering | |
Management | Web-based management (HTTP) |
SNMP v1/v2 | |
Serial interface (V.24) | |
Redundancy | STP (Spanning Tree Protocol) |
RSTP (Rapid Spanning Tree Protocol) | |
FRD (Fast Ring Detection) | |
Large Tree Support | |
Status and diagnostic indicators | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Supported browsers | Internet Explorer 5.5 or higher |
Security functions | |
Basic functions | Store-and-forward switch complies with IEEE 802.3, 2 priority classes according to IEEE 802.1p, TCP/IP protocol, BootP-compatible, port mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), DHCP server, PTCP filter |
Local diagnostics | US Supply voltage Green LED |
Link status Green LED | |
Telegrams received Yellow LED | |
Maximum power dissipation for nominal condition | 6 W |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 18.5 V DC ... 30.5 V DC |
Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | 250 mA (at US = 24 V DC) |
Connection method | Screw connection |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
Air pressure (operation) | 80 kPa ... 108 kPa (2000 m above mean sea level) |
Air pressure (storage/transport) | 70 kPa ... 108 kPa (3000 m above sea level) |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion B | |
IEC 61000-4-5 (surge) Criterion B | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-3/-4 |
Functionality | |
Basic functions | Store-and-forward switch complies with IEEE 802.3, 2 priority classes according to IEEE 802.1p, TCP/IP protocol, BootP-compatible, port mirroring, integrated web server function, multicast filtering, IGMP snooping, VLAN, Rapid Spanning Tree (RSTP), DHCP server, PTCP filter |
System requirements | |
Supported browsers | Internet Explorer 5.5 or higher |
Status display | LEDs: US1, US2 (power supply), Fail (alarm contact), 2 LEDs per Ethernet port (Link/Activity and Speed) |
Item number | 2989530 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 11000 |
Product key | DNN121 |
GTIN | 4046356342452 |
Weight per piece (including packing) | 333 g |
Weight per piece (excluding packing) | 333 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170401 |
ECLASS-15.0 | 19170401 |
UNSPSC
UNSPSC 21.0 | 43222612 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL SNMP OPC SERVER V3 - Driver and interface software 2701139
-
FL SNMP OPC AGENT V3 - Driver and interface software 2701136
-
IPASSIGN - Software 2701094
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Ambient temperature -40 °C ... 70 °C
Configurable alarm contact
Web-based management, SNMP
Configuration can be stored externally
Comprehensive fiber optic versions
Compact housing
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland