FL SWITCH 4000 managed industrial Ethernet switches combine Gigabit interfaces with extensive network performance for the most demanding applications. Securtiy features with complete IEEE redundancy (STP/RSTP/MST) and 15 ms recovery time extended ring redundancy optimize network uptime. Unique web customization provides a simplified user interface for today's applications and scalable functionality for future needs. A comprehensive mix of 10/100 Mbps and Gigabit fiber optic connections combine performance with installed cost savings.
FL SWITCH 4008T-2GT-3FX SM
-
Industrial Ethernet Switch
2891160
Managed Ethernet switch with eight RJ45 ports at 10/100 Mbps, two RJ45 ports at 10/100/1000 Mbps and three SC-D fiber optic ports at 100 Mbps. Wide operating temperature of -40 °C ... +75 °C.
Free download available.
Downloads
Product details
Width | 66 mm |
Height | 173 mm |
Depth | 140 mm |
Housing material | Aluminum |
Mounting type | DIN rail mounting |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m |
No. of channels | 8 (RJ45 ports) |
Fiber optic interface | |
Connection method | SC |
Transmission speed | 100 Mbps (full duplex) |
Transmission physics | Single-mode fiberglass |
No. of channels | 3 (SC single mode) |
Ethernet (RJ45) | |
Connection method | RJ45 |
Note on the connection method | Auto negotiation and autocrossing |
Transmission speed | 10/100/1000 Mbps |
Transmission physics | Ethernet in RJ45 twisted pair |
Transmission length | 100 m |
Product type | Switch |
Product family | Managed Switch 4000 |
Type | Block design |
MTTF | 20.6 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
Insulation characteristics | |
Protection class | III (VDE 0106, IEC 60536) |
Switch functions | |
Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
Signal contact control voltage | 24 V DC |
Signal contact control current | 100 mA |
Redundancy | ERR (Extended ring redundancy) |
Status and diagnostic indicators | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
Security functions | |
Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
Local diagnostics | US1, US2 Supply voltage Green LED |
LNK/ACT Link status/data transmission Green LED | |
Maximum power dissipation for nominal condition | 11.71 W |
Test section | Supply voltage/functional ground 500 V 1 min |
Transmission medium | Copper |
FO | |
Supply | |
Supply voltage (DC) | 24 V DC (redundant) |
Supply voltage range | 12 V DC ... 48 V DC |
Inrush current | 8 A (200 µs) |
Residual ripple | 3.6 VPP (within the permitted voltage range) |
Typical current consumption | 488 mA (24 V DC) |
Function | |
Signal contact control voltage | 24 V DC |
Signal contact control current | 100 mA |
Connection technology | |
Connection name | Power supply |
Power supply | |
Connection method | Pluggable COMBICON screw connections |
Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Air pressure (operation) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
Air pressure (storage/transport) | 57 kPa ... 108 kPa (up to 4850 m above mean sea level) |
Conformity/Approvals | |
Conformance | CE-compliant |
ATEX | II 3 G Ex nA nC IIC T4 Gc |
EU-type examination certificate | DEMKO 16 ATEX 1616X |
IECEx | Ex nA nC IIC T4 Gc |
IECEx certificate | IECEx UL 16.0094X |
UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-4-5 (surge) Criterion B | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Class A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Functionality | |
Basic functions | Store and forward switch, Extended Ring and IEEE redundancy, Multicast control, IGMP snooping, trunking, Port and Tagging VLANs, Port and IEEE 802.1x security, SNMP V3 and Https security, SNTP, web customization, user accounts |
Status display | LEDs: US1, US2 (redundant voltage supply), link and activity per port |
Item number | 2891160 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | DNN125 |
GTIN | 4046356914246 |
Weight per piece (including packing) | 1,700 g |
Weight per piece (excluding packing) | 1,285 g |
Customs tariff number | 85176200 |
Country of origin | TW |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15(a), 6(a)-I, 6(c), 7(a), 7(c)-I, 7(c)-IV |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
MSTB 2,5/ 5-ST - PCB connector 1754504
-
FL PATCH GUARD - Port Guard Security Element 2891424
-
FL PATCH GUARD KEY - Key 2891521
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN RA - DIN rail adapter 2891053
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4AC/1,0-93B/R4AC - Patch cable 1408968
-
NBC-R4AC/2,0-93B/R4AC - Patch cable 1408969
-
NBC-R4AC/5,0-93B/R4AC - Patch cable 1408970
-
FOC-SC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115550
-
FOC-SC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115548
-
FOC-ST:PA-SC:PA-OS2:D01/1 - FO patch cable 1115582
-
FOC-ST:PA-SC:PA-OS2:D01/2 - FO patch cable 1115581
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
Your advantages
Eight 10/100 Mbps RJ45 ports for device connections, two Gigabit RJ45 ports for network trunk lines and four 100 Mbps single mode fiber optic SC interfaces for remote connections
-40 °C to 75 °C ambient temperature
Extensive web diagnostics with configurable LED and remote alarm contacts
Secure web-based and SNMP-based management
Unique cleanup function hides unused configuration pages, reducing complexity, maintenance and startup times
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland