WT-RJ 45-2/ISDN1/B
-
Surge protection device
2809827
RJ45 outlet box, (double), surface-type with surge protection for ISDN So bus interfaces
Product details
IEC test classification | C2 + C3 |
VDE requirement class | C2 + C3 |
Type | Socket for flush-type mounting |
Nominal voltage UN | 50 V DC (S0 phantom power supply) |
Connection method | Screw connection & RJ12 |
Screw thread | M2/M3 |
Conductor cross section flexible min. | 0.1 mm² |
Conductor cross section flexible max. | 1 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & Signal Ground/Shield-Earth Ground |
Maximum continuous voltage UC (line-earth) | 6.2 V DC |
Operating effective current IC at UC | ≤ 300 µA |
Protective conductor current IPE | ≤ 4 µA |
Nominal discharge current In (8/20) µs (line-line) | 350 A |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 12 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 450 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 12 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 450 V |
Residual voltage at In (conductor-conductor) | ≤ 33 V |
Residual voltage at In (conductor-ground) | ≤ 45 V |
Voltage protection level Up (line-line) | ≤ 45 V |
Voltage protection level Up (line-earth) | ≤ 450 V |
Response time tA (line-line) | ≤ 500 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | 0.1 dB (up to 10 MHz 100 Ω system) |
Cut-off frequency fg (3 dB), sym. in 100 Ω system | 80 MHz |
Capacity (Core-Core) | ≤ 20 pF (1 MHz) |
Capacity (Core-Earth) | ≤ 20 pF (1 MHz) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 60 °C |
VDE requirement class | C2 + C3 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 |
Mounting type | UP/channel installation |
Item number | 2809827 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 07 |
Product key | CL3231 |
GTIN | 4017918076498 |
Weight per piece (including packing) | 125.4 g |
Weight per piece (excluding packing) | 125.4 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland