D-TR1-A2/DS
-
Surge protection device
2839020
Line installation module with surge protection for Token Ring interfaces: Connection cables (2 x 0.15 m) with DATA connectors
Product details
IEC test classification | C1 |
C3 | |
VDE requirement class | C1 |
C3 | |
Type | Intermediate plug |
Connection method | IBM DATA connector |
Dimensional drawing |
|
Width | 25.4 mm |
Height | 25.4 mm |
Depth | 105 mm |
Housing material | Aluminum |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC (line-earth) | 6.2 V DC |
Operating effective current IC at UC | ≤ 300 µA |
Nominal discharge current In (8/20) µs (line-line) | 350 A |
Nominal discharge current In (8/20) µs (line-ground) | 350 A |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 13 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 13 V |
Output voltage limitation (10/700) µs (line-line) | ≤ 13 V (static) |
Output voltage limitation (10/700) µs (line-earth) | ≤ 13 V (static) |
Residual voltage at In (conductor-conductor) | ≤ 36 V |
Residual voltage at In (conductor-ground) | ≤ 33 V |
Voltage protection level Up (line-line) | ≤ 36 V |
Voltage protection level Up (line-earth) | ≤ 33 V |
Response time tA (line-line) | ≤ 500 ns |
Response time tA (line-earth) | ≤ 500 ns |
Input attenuation aE, asym. | 0.1 dB (up to 3 MHz,150 Ω system) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | > 100 MHz |
Capacity (Core-Core) | 30 pF |
Capacity (Core-Earth) | 30 pF |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -40 °C ... 60 °C |
VDE requirement class | C1 |
C3 | |
Standards Information technology specification | |
Standards/regulations | Draft IEC 64644-1 |
E VDE 0845-3-1 | |
Draft IEC 64644-1 | |
E VDE 0845-3-1 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2839020 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 07 |
Product key | CL3111 |
GTIN | 4017918174484 |
Weight per piece (including packing) | 227.34 g |
Weight per piece (excluding packing) | 227.34 g |
Customs tariff number | 85363010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland