VAL-MS 400/4+0/FM
-
Type 2 surge protection device
2880312
Surge protective device, 4-channel, for installation on NS 35/7,5, with remote indication contact (FM) as changeover contact, voltage 400 V AC
Product details
Product type | Surge arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 4 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 230 V AC (230/400 V AC ... 240/415 V AC) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 125 V DC |
Max. operating current Imax | 1 A AC (inductive) |
1 A AC (ohmic) | |
30 mA DC (inductive) | |
200 mA DC (ohmic) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 14.5 mm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible min. | 1.5 mm² |
Conductor cross section flexible max. | 0.14 mm² |
Conductor cross section, rigid min. | 1.5 mm² |
Conductor cross section, rigid max. | 0.14 mm² |
Dimensional drawing |
|
Width | 70.8 mm |
Height | 96.8 mm |
Depth | 65.5 mm |
Horizontal pitch | 4 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PBT/PA |
Direction of action | 3L-N/PE |
Maximum continuous operating voltage UC (L-PE) | 440 V AC |
Maximum continuous operating voltage UC (N-PE) | 440 V AC |
Protective conductor current IPE | ≤ 0.3 mA |
Nominal discharge current In (8/20) µs | 20 kA |
Nominal discharge current In (8/20) µs (L-PE) | 20 kA (per channel) |
60 kA (all channels) | |
Nominal discharge current In (8/20) µs (N-PE) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 40 kA (per channel) |
Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
Voltage protection level Up (L-PE) | ≤ 2.2 kV |
Voltage protection level Up (N-PE) | ≤ 2.2 kV |
Response time tA (L-PE) | ≤ 25 ns |
Response time tA (N-PE) | ≤ 25 ns |
Total surge current (8/20) µs | 80 kA |
Max. backup fuse with V-type through wiring | 80 A (gL) |
Max. backup fuse with branch wiring | 125 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11 | |
Standards/specifications | IEC 61643-1 |
Note | 1998-02 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002-12 |
Mounting type | DIN rail: 35 mm |
Item number | 2880312 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL |
Product key | CL1321 |
GTIN | 4046356048781 |
Weight per piece (including packing) | 515.4 g |
Weight per piece (excluding packing) | 515.4 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/4-12 - Wiring bridge 2809296
-
VAL-MS 400 ST - Type 2 surge protection plug 2816399
-
VAL-MS BE/FM - Type 2 surge protection base element 2817738
-
MPB 18/1- 4 - Wiring bridge 2809225
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland