VAL-MS 400/3+0/VF-FM
-
Type 2 surge arrester
2910476
Surge protective device combination, 3-channel, for installation on NS 35/7,5, with remote indication contact (FM) as changeover contact, voltage 400 V AC
Product details
General | |
Note | Burst test up to 4 kV passed according to DIN EN 61000-4-4. |
Insulates against repetitive pulses up to 1.5 kV. | |
Only usable in IT Systems between L-PE, if the exposed-conductive-parts (bodies) of the equipment of the low-voltage installation is connected to the earthing arrangement of the transformer substation (interconnected earthing arrangement of the HV-transformer substation with the bodies of the LV-installation. RE = RA accordance to IEC 60364-4-442 / VDE 0100-442 Fig. 44D / Example a). | |
At altitudes > 2000 m (amsl), a lateral distance of 2 mm must be maintained between live and grounded parts. |
Product type | Surge arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | IT |
Type | DIN rail module, two-section, divisible |
Number of positions | 4 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC (Altitude ≤ 2000 m (amsl)) |
5 V AC ... 150 V AC (Altitude > 2000 m (amsl)) | |
30 V DC | |
Operating current | 5 mA AC ... 750 mA AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section rigid | 1.5 mm² ... 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Remote fault indicator contact | |
Connection method | Plug-in/screw connection via COMBICON |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 71 mm |
Height | 98.7 mm |
Depth | 65.7 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 4 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mode of protection | L-PE |
L-L | |
Direction of action | 3L-PEN |
Nominal voltage UN | 400 V AC (IT) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 440 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 5 µA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-L) | ≤ 4 kV |
Voltage protection level Up (L-PE) | ≤ 3.5 kV |
Residual voltage Ures (L-L) | ≤ 4 kV (at In) |
Residual voltage Ures (L-PE) | ≤ 2.3 kV (at In) |
Response time tA (L-L) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 80 A (gG) |
Max. backup fuse with branch wiring | 100 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 5000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2910476 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | CL1321 |
Catalog page | Page 64 (C-4-2019) |
GTIN | 4055626459172 |
Weight per piece (including packing) | 418.3 g |
Weight per piece (excluding packing) | 393.5 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 4.948 kg CO2e |
Compatible products
-
MPB 18/4- 8 - Wiring bridge 2809283
-
ZBN 18 CUS - Zack marker strip 0825059
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
DK-BIC-35 - Feed-through terminal block 2749880
-
B-STIFT - Marker pen 1051993
-
SZK PZ2 VDE - Screwdriver 1206463
-
VAL-MS 400 ST - Type 2 surge protection plug 2816399
-
F-MS 1100 ST - Type 2 surge protection plug 2909844
Your advantages
Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Suitable for use in insulation-monitored systems due to combination of varistor and gas discharge tube free of leakage current
Can be used in applications with increased insulation strength, e.g., railway technology
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland