The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

EO-L/UT/SH/LED/DUO - Double socket
0804130

Double socket, with extended touch protection/shutter, LED display, Pin connector pattern type L, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: CEI 23-50, Country marking: Italy

Product details









Compatible products