The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

EO-J/PT/LED/DUO - Double socket
0804110

Double socket, with light indicator, Pin connector pattern type J, connection method: Push-in spring connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Product details









Compatible products