EO-CF/PT/LED/YE - Socket
1068075

Socket, with light indicator, Pin connector pattern type CF, connection method: Push-in spring connection, color: yellow, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: VDE 0620-1, IEC 60884-1, Country marking: Germany

Product details