EO-AB/UT/SH/LED/DUO/V/GFI/20 - Socket
0804181

Socket, with extended touch proofness / shutter, LED display, residual current operated circuit breaker, Pin connector pattern type AB 20A, connection method: Screw connection, color: gray, nom. voltage: 125 V AC (60 Hz), nominal current: 15 A, for mounting on a DIN rail in the service interface or direct mounting, standards/specifications: UL 508, Country marking: USA

Product details








Compatible products