REL-MR- 24DC/21/MS
-
Single relay
2909642
Plug-in miniature power relay, with power contact, 1 changeover contact, manual operation, 24 V DC input voltage
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Single relay |
Operating mode | 100% operating factor |
Mechanical service life | 1x 107 cycles |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 3 |
Data management status | |
Date of last data management | 20.03.2025 |
Maximum power dissipation for nominal condition | 0.17 W |
Test voltage (Winding/contact) | 4 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 24 V DC |
Input voltage range | 14.4 V DC ... 66 V DC |
Input voltage range in reference to UN | see diagram |
Drive and function | monostable |
Drive (polarity) | non-polarized |
Typical input current at UN | 7 mA |
Typical response time | 5 ms |
Typical release time | 2.5 ms |
Coil resistance | 3390 Ω ±10 % (at 20 °C) |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgSnO |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 5 V (100 mA) |
Limiting continuous current | 6 A |
Maximum inrush current | 10 A (4 s) |
Min. switching current | 10 mA (12 V) |
Interrupting rating (ohmic load) max. | 140 W (24 V DC) |
20 W (48 V DC) | |
18 W (60 V DC) | |
23 W (110 V DC) | |
40 W (220 V DC) | |
1500 VA (250 V AC) | |
Switching capacity | 2 A (24 V (DC13)) |
0.2 A (at 110 V, DC13) | |
0.1 A (at 220 V, DC13) | |
3 A (at 24 V, AC15) | |
3 A (at 120 V, AC15) | |
3 A (at 230 V, AC15) | |
Motor load according to UL 508 | 1/4 HP, 240 - 277 V AC (N/O contact) |
1/6 HP, 240 - 277 V AC (N/C contact) |
Connection method | Plug / solder connection |
Width | 5 mm |
Height | 28 mm |
Depth | 16 mm |
Color | white (RAL 9010) |
Ambient conditions | |
Degree of protection | RT II |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Standards/regulations | IEC 60664 |
EN 50178 | |
EN 61810-1 |
Mounting type | Plug-in mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2909642 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ***** |
Product key | DK6923 |
Catalog page | Page 284 (C-5-2019) |
GTIN | 4055626377674 |
Weight per piece (including packing) | 6.77 g |
Weight per piece (excluding packing) | 6.77 g |
Customs tariff number | 85364190 |
Country of origin | CZ |
ECLASS
ECLASS-13.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PLC-BPT- 24DC/21 - Relay base 2900445
-
PLC-BSC- 24DC/21 - Relay base 2966016
-
PLC-BPT- 24UC/21 - Relay base 2900446
-
PLC-BSC- 24UC/21 - Relay base 2966029
-
PLC-BPT- 24DC/ 1/SEN - Relay base 2900262
-
PLC-BSC- 24DC/ 1/SEN - Relay base 2966061
-
PLC-BPT- 24UC/ 1/ACT - Relay base 2900450
-
PLC-BSC- 24UC/ 1/ACT - Relay base 2982799
-
PLC-BSC- 24DC/21/SO46 - Relay base 2980458
-
RIF-0-BPT/21 - Relay base 2900958
-
RIF-0-BSC/21 - Relay base 2900957
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland