The content you are viewing is tailored for Ireland. View Content for United States | Choose Another Country

K-5E-M40 M9/5,0-C04/M40 F8 - Connector in molded plastic on both sides
1620349

Connector in molded plastic on both sides, series: KSM, M40-Socket, Straight, plastic molded, number of positions: 2+3+PE, type of locking: Screw locking mechanism, on M40-Pin, Straight, plastic molded, number of positions: 2+3+PE, cable length: 5 m, shielded: yes, color of outer sheath: orange RAL 2003

Product details








Compatible products



Your advantages

Our standard: robust halogen-free PUR cable
Simple and safe: 100% electrically tested and assembled ready for use
Designs with preassembled cables on one or both sides
High flexibility: customer-specific assemblies and cable lengths can be supplied