cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 15 A | 26 - 14 | ||
| PE connection | 300 V | 26 - 14 | ||
| C | ||||
| 150 V | 15 A | 26 - 14 | ||
| PE connection | 300 V | 26 - 14 | ||
| F | ||||
| 500 V | 15 A | 26 - 14 | ||
| D | ||||
| PE connection | 300 V | 26 - 14 | ||