SAC-8P-M 8MS/ 0,2-PUR/M12FS SH
-
Sensor/actuator cable
1422820
Sensor/actuator cable, 8-position, PUR halogen-free, black-gray RAL 7021, shielded, Plug straight M8, coding: A, on Socket straight M12, cable length: 0.2 m
Product details
Product type | Sensor/actuator cable |
Application | Standard |
Number of positions | 8 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 1.5 A |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M8 |
Number of positions | 8 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 8 |
Cable length | 0.2 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 45 kg/km |
UL AWM Style | 20549 |
Number of positions | 8 |
Shielded | yes |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 8x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1 mm ±0.02 mm (Signal line) |
External cable diameter | 5.90 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material, filler | PE |
Material wire insulation | PP |
Single wire, color | white, brown, green, yellow, gray, pink, blue, red |
Thickness, insulation | ≥ 0.21 mm (Signal line) |
≥ 0.38 mm (Outer cable sheath) | |
Overall twist | 8 wires around filler to the core |
Length of twist, overall twist | 58 mm |
Optical shield covering | 85 % |
Max. conductor resistance | 139 Ω/km (at 20 °C) |
Insulation resistance | 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Test voltage Core/Shield | ≥ 2000.00 V AC (for 60 s) |
Smallest bending radius, fixed installation | 29.5 mm |
Smallest bending radius, movable installation | 59 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 59 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥1000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | according to UL 758/1581 (horizontal) |
in accordance with UL 758/1581 FT2 | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | hydrolysis and microbe resistant |
Resistant to salt water | |
Low adhesion | |
abrasion-resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -25 °C ... 80 °C (cable, fixed installation) |
M8 | |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Item number | 1422820 |
Packing unit | 1 pc |
Minimum order quantity | 100 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | AF1CMA |
GTIN | 4055626315775 |
Weight per piece (including packing) | 32.3 g |
Weight per piece (excluding packing) | 32.3 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
Compatible products
-
-
UCT-WMT (23X4) - Conductor marker 0801453
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
TSD 02 SAC - Torque screwdriver 1208487
-
SAC BIT M8-D10 - Tool 1208461
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Save space – with high-pos. connectors
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland