SAC-8P-10,0-850/M12FS HN
-
Sensor/actuator cable
1402580
Sensor/actuator cable, 8-position, PUR halogen-free, black RAL 9005, shielded, free cable end, on Socket straight M12, coding: A, cable length: 10 m, Customer version, with hybrid cable
Product details
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 30 V AC |
| 30 V DC | |
| Nominal current IN | 2 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Conductor connection | |
| Tightening torque | 0.4 Nm (M12 connector) |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket straight M12 |
| Number of positions | 8 |
| Coding type | A |
| Cable length | 10 m |
| PUR halogen-free black [850] | |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | PUR halogen-free black [850] |
| Conductor structure signal line | 19x 0.10 mm |
| AWG signal line | 26 |
| Conductor structure, voltage supply | 45x 0.10 mm |
| AWG power supply | 22 |
| Conductor cross section | 4x 0.14 mm² (Signal line) |
| 4x 0.34 mm² (Power supply) | |
| Wire diameter incl. insulation | 1 mm (Signal line) |
| 1.1 mm (Power supply) | |
| External cable diameter | 6 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Tin-plated Cu litz wires |
| Material, filler | PE + filler yarn |
| Material wire insulation | Foamed PE (Signal line) |
| TPE (Power supply) | |
| Single wire, color | yellow, gray, violet, pink, white-green, brown-green, white, blue |
| Thickness, insulation | ≥ 0.38 mm (Outer cable sheath) |
| Optical shield covering | 85 % |
| Max. conductor resistance | ≤ 134 mΩ/m (Signal line) |
| ≤ 55 mΩ/m (Power supply) | |
| Insulation resistance | > 200 MΩ*km |
| Working capacitance | ≤ 40 pF (Signal line) |
| Nominal voltage, cable | 30 V |
| Test voltage Core/Core | 500 V AC (at 50 Hz) |
| Test voltage Core/Shield | 500.00 V AC (at 50 Hz) |
| Smallest bending radius, fixed installation | ≥ 20 mm |
| Smallest bending radius, movable installation | ≥ 75 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 75 mm |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -10 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Item number | 1402580 |
| Packing unit | 1 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF |
| Product key | AF1CMA |
| GTIN | 4046356624053 |
| Weight per piece (including packing) | 556.2 g |
| Weight per piece (excluding packing) | 556.2 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland