SAC-5P-M12MS/8,0-PUR/AD-2L
-
Sensor/actuator cable
1681208
Sensor/actuator cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, with 2 LEDs, on Valve connector AD (pressure switch), with 2 LEDs, cable length: 8 m
Product details
Product type | Sensor/actuator cable with valve connector |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | TPU |
Material housing valve plug | PBT |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Contact material | CuSn |
Valve plug contact insert material | PBT |
Contact surface material | Ag |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 24 V |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | 2 LEDs |
Status display present | yes |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Valve connector AD (pressure switch) |
Number of positions | 5 |
Material | CuSn (Contact) |
Ag (Contact surface) | |
PBT (Contact carrier) | |
PBT (Housing) |
Cable length | 8 m |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 51 kg/km |
UL AWM Style | 20549 / 10152 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 42x 0.15 mm |
AWG signal line | 18 |
Conductor cross section | 4x 0.75 mm² (Signal line) |
Wire diameter incl. insulation | 1.69 mm ±0.05 mm (Signal line) |
External cable diameter | 5.70 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, blue, black, white |
Thickness, insulation | ≥ 0.21 mm |
Thickness, outer sheath | ≥ 0.38 mm |
Overall twist | 4 wires, twisted |
Max. conductor resistance | ≤ 26 Ω/km (at 20 °C) |
Insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC (Spark test) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 29 mm |
Smallest bending radius, movable installation | 57 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 48 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | according to UL 758/1581 (horizontal) |
in accordance with UL 758/1581 FT2 | |
according to DIN EN 60332-2-2 | |
Resistance to oil | According to DIN EN 60811-2-1, 168 h at 100°C |
according to UL 758, 168 h at 60 °C | |
Other resistance | hydrolysis and microbe resistant |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Low adhesion | |
abrasion-resistant | |
Special properties | flexible |
Flexible cable conduit capable | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-20 °C ... 80 °C (Valve connector) | |
-30 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 70 °C (Cable, flexible installation) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Valve connector | |
Standard designation | Valve connector |
Standards/specifications | EN 175301-803 |
Item number | 1681208 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF |
Product key | AF1DKA |
GTIN | 4017918331351 |
Weight per piece (including packing) | 413.22 g |
Weight per piece (excluding packing) | 413.22 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060312 |
ECLASS-15.0 | 27060312 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland