SAC-4P-M12MS/20,0-PUR/M12MS
-
Sensor/actuator cable
1412519
Sensor/actuator cable, PUR halogen-free, black-gray RAL 7021
Product details
Product type | Sensor/actuator cable |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Nominal voltage UN | 250 V AC |
250 V DC | |
Nominal current IN | 4 A |
Conductor connection | |
Tightening torque | 0.4 Nm |
PUR halogen-free black [PUR] | |
Dimensional drawing |
|
Cable weight | 30 kg/km |
UL AWM Style | 20549 / 10493 (80°C/300 V) |
Number of positions | 4 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 4x 0.34 mm² (Signal line) |
Wire diameter incl. insulation | 1.27 mm ±0.02 mm |
External cable diameter | 4.20 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PP |
Single wire, color | brown, white, blue, black |
Thickness, insulation | ≥ 0.21 mm |
Thickness, outer sheath | approx. 0.50 mm |
Overall twist | 4 wires, twisted |
Max. conductor resistance | ≤ 58 Ω/km |
Insulation resistance | ≥ 1 GΩ*km |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 21 mm |
Smallest bending radius, movable installation | 42 mm |
Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 42 mm, Bending radius: 10 x D, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥2000000, Torsional frequency: 35 cycles/min. |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Flame resistance | in accordance with UL 758/1581 FT2 |
DIN EN 60332-2-2 (20 s) | |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
hydrolysis and microbe resistant | |
partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
Low adhesion | |
abrasion-resistant | |
Special properties | Flexible cable conduit capable |
Silicone-free | |
Free of substances which would hinder coating with paint or varnish | |
flexible | |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 |
Item number | 1412519 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | AF1CCA |
GTIN | 4046356965293 |
Weight per piece (including packing) | 607.4 g |
Weight per piece (excluding packing) | 607.4 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-15.0 | 27060311 |
ECLASS-15.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland