SAC-4P-M12MR/ 0,6-PUR/M12FR TP
-
Sensor/actuator cable
1505180
Sensor/actuator cable, 4-position, PUR/PVC, green RAL 6017, Plug angled M12, coding: A, on Socket angled M12, coding: A, cable length: 0.6 m
Product details
| Product type | Sensor/actuator cable |
| Number of positions | 4 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 250 V AC |
| 250 V DC | |
| Nominal current IN | 4 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | Plug angled M12 |
| Number of positions | 4 |
| Coding type | A |
| Connection 2 | |
| Type | Socket angled M12 |
| Number of positions | 4 |
| Coding type | A |
| Cable length | 0.6 m |
| PUR/PVC green [350] | |
| Number of positions | 4 |
| Shielded | no |
| Cable type | PUR/PVC green [350] |
| Conductor structure signal line | 28x 0.15 mm |
| AWG signal line | 20 |
| Conductor cross section | 0.5 mm² |
| External cable diameter | 7.8 mm |
| Outer sheath, material | PUR |
| External sheath, color | green RAL 6017 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | brown-white, green-yellow |
| Thickness, insulation | Core insulation |
| approx. 1.00 mm (Inner sheath) | |
| approx. 0.70 mm (Outer cable sheath) | |
| Nominal voltage, cable | 300 V |
| Test voltage | 1500 V |
| Smallest bending radius, movable installation | 78 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 78 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
| Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
| -40 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1505180 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF |
| Product key | AF1CCA |
| GTIN | 4017918902360 |
| Weight per piece (including packing) | 68 g |
| Weight per piece (excluding packing) | 68 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland