SAC-4P-10,0-PVC/M 8FR VA
   - 
  Sensor/actuator cable
    
      1526842
      
      
    
  
      Sensor/actuator cable, 4-position, PVC, black RAL 9005, free cable end, on Socket angled M8, coding: A, cable length: 10 m
Product details
| Product type | Sensor/actuator cable | 
| Number of positions | 4 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Flammability rating according to UL 94 | HB | 
| Seal material | NBR | 
| Material of grip body | TPU, hardly inflammable, self-extinguishing | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Material for screw connection | Stainless steel | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 250 V | 
| Nominal current IN | 4 A | 
| Status display | no | 
| Status display present | no | 
| Connection 1 | |
| Type | free cable end | 
| Connection 2 | |
| Type | Socket angled M8 | 
| Number of positions | 4 | 
| Coding type | A | 
| Cable length | 10 m | 
| PVC black [PVC] | |
| Dimensional drawing | 
                 | 
            
| Cable weight | 33 kg/km | 
| Number of positions | 4 | 
| Shielded | no | 
| Cable type | PVC black [PVC] | 
| Conductor structure signal line | 32x 0.10 mm | 
| AWG signal line | 24 | 
| Conductor cross section | 4x 0.25 mm² (Signal line) | 
| Wire diameter incl. insulation | 1.25 mm ±0.02 mm | 
| External cable diameter | 4.70 mm ±0.15 mm | 
| Outer sheath, material | PVC | 
| External sheath, color | black RAL 9005 | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PVC | 
| Single wire, color | brown, white, blue, black | 
| Thickness, insulation | ≥ 0.23 mm (Core insulation) | 
| ≥ 0.76 mm (Outer cable sheath) | |
| Overall twist | 4 wires, twisted | 
| Max. conductor resistance | max. 78 Ω/km (at 20 °C) | 
| Insulation resistance | ≥ 100 MΩ*km (at 20 °C) | 
| Nominal voltage, cable | ≤ 300 V | 
| Test voltage | ≥ 3000 V | 
| Flame resistance | As per UL-Style 2464 | 
| Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) | 
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| IP68 | |
| IP69K | |
| Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) | 
| -25 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Item number | 1526842 | 
| Packing unit | 5 pc | 
| Minimum order quantity | 50 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BF | 
| Product key | AF1BCA | 
| GTIN | 4017918955779 | 
| Weight per piece (including packing) | 346.44 g | 
| Weight per piece (excluding packing) | 346.44 g | 
| Customs tariff number | 85444290 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-50
               An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT (Ireland) Ltd
        
        C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland