SAC-3P-M8FS/100/10,0 GY IN
-
Sensor/actuator cable
1539088
Sensor/actuator cable, PUR/PVC, gray RAL 7001, free cable end, on Socket straight M8, coding: A, cable length: 10 m
Product details
Product type | Sensor/actuator cable |
Shielded | no |
Coding | A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket straight M8 |
Coding type | A |
Cable length | 10 m |
PUR/PVC gray [100] | |
Dimensional drawing |
|
Cable weight | 27 kg/km |
Number of positions | 3 |
Shielded | no |
Cable type | PUR/PVC gray [100] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 0.25 mm² |
Wire diameter incl. insulation | 1.32 mm ±0.02 mm |
External cable diameter | 4.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.38 mm (Outer cable sheath) | |
approx. 3.50 mm ±0.1 mm (Inner sheath) | |
Overall twist | 3 wires, twisted |
Max. conductor resistance | max. 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 22 mm |
Smallest bending radius, movable installation | 44 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 44 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Flame resistance | As per UL-Style 2464 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1539088 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF |
Product key | AF1BBA |
GTIN | 4046356078573 |
Weight per piece (including packing) | 247.05 g |
Weight per piece (excluding packing) | 227.05 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland