SAC-3P-M5MS/0,8-PUR/M5FS
-
Sensor/actuator cable
1402495
Sensor/actuator cable, 3-position, PUR, black RAL 9005, Plug straight M5, coding: A, on Socket straight M5, coding: A, cable length: 0.8 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Material of grip body | PUR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PUR |
Material for screw connection | Brass, nickel-plated |
Outer sheath, material | PUR |
Insulation resistance | ≥ 10 GΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 1 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M5 |
Number of positions | 3 |
Coding type | A |
Connection 2 | |
Type | Socket straight M5 |
Number of positions | 3 |
Coding type | A |
Cable length | 0.8 m |
PUR/PVC black [350] | |
Dimensional drawing |
|
Cable weight | 12.9 kg/km |
Number of positions | 3 |
Shielded | no |
Cable type | PUR/PVC black [350] |
Conductor structure signal line | 18x 0.10 mm |
AWG signal line | 26 |
Conductor cross section | 3x 0.14 mm² (Signal line) |
Wire diameter incl. insulation | 1.1 mm |
External cable diameter | 3.00 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Overall twist | 3 wires, twisted |
Max. conductor resistance | 148 Ω/km |
Insulation resistance | 100 MΩ*km |
Nominal voltage, cable | 250 V |
Test voltage | 800 Vrms |
Smallest bending radius, fixed installation | 8 mm |
Smallest bending radius, movable installation | 15 mm |
Ambient temperature (operation) | -15 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 80 °C (Plug / socket) |
Item number | 1402495 |
Packing unit | 1 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF |
Product key | AF1ABA |
GTIN | 4046356620338 |
Weight per piece (including packing) | 21.8 g |
Weight per piece (excluding packing) | 21.8 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland