SAC-3P-M12MS/ 1,0-280/M 8FS WG
-
Sensor/actuator cable
1576905
Sensor/actuator cable, 3-position, PUR halogen-free, gray RAL 7001, Plug straight M12, coding: A, on Socket straight M8, cable length: 1 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 3 |
Coding type | A |
Connection 2 | |
Type | Socket straight M8 |
Number of positions | 3 |
Cable length | 1 m |
PUR halogen-free gray [280] | |
Cable weight | 33 kg/km |
Number of positions | 3 |
Shielded | no |
Cable type | PUR halogen-free gray [280] |
Conductor structure signal line | 42x 0.10 mm |
AWG signal line | 22 |
Conductor cross section | 0.34 mm² |
Wire diameter incl. insulation | 1.55 mm ±0.05 mm |
External cable diameter | 5.2 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Conductor material | Bare Cu litz wires |
Material wire insulation | TPE |
Single wire, color | brown, blue, black |
Thickness, insulation | 0.39 mm (Core insulation) |
0.95 mm (Outer cable sheath) | |
Overall twist | 3 wires, twisted |
Max. conductor resistance | ≤ 57.5 Ω/km |
Test voltage | 2500 V |
Smallest bending radius, fixed installation | 52 mm |
Smallest bending radius, movable installation | 78 mm |
Dynamic load capacity (bending) | Max. bending cycles: 4000000, Bending radius: 78 mm, Traversing path: 10 m, Traversing rate: 3 m/s |
Ambient temperature (operation) | -25 °C ... 105 °C (cable, fixed installation) |
-5 °C ... 105 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-40 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1576905 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF |
Product key | AF1CBA |
GTIN | 4046356449168 |
Weight per piece (including packing) | 45.1 g |
Weight per piece (excluding packing) | 45.1 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland