SAC-3P-10,0-PUR/A-2L-S
-
Sensor/actuator cable
1696235
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 2 LEDs, Wiring: Z diode, cable length: 10 m
Product details
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | no |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | TPU |
| Material housing valve plug | PBT |
| Contact material | CuSn |
| Valve plug contact insert material | PBT |
| Contact surface material | Ag |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 24 V |
| Nominal current IN | 4 A |
| Status display | 2 LEDs |
| Status display present | yes |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Valve connector A |
| Material | CuSn (Contact) |
| Ag (Contact surface) | |
| PBT (Contact carrier) | |
| PBT (Housing) | |
| Protective circuit | Z diode |
| Cable length | 10 m |
| PUR halogen-free black [PUR] | |
| Dimensional drawing |
|
| Cable weight | 30 kg/km |
| UL AWM Style | 20549 |
| Number of positions | 3 |
| Shielded | no |
| Cable type | PUR halogen-free black [PUR] |
| Conductor structure signal line | 28x 0.15 mm |
| AWG signal line | 20 |
| Conductor cross section | 3x 0.5 mm² |
| Wire diameter incl. insulation | 1.5 mm ±0.05 mm (Signal line) |
| External cable diameter | 4.50 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black-gray RAL 7021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP |
| Single wire, color | black 1, black 2, green/yellow |
| Overall twist | 3 wires, twisted |
| Max. conductor resistance | 39 Ω/km (at 20 °C) |
| Insulation resistance | min. 20 MΩ*km |
| Nominal voltage, cable | ≤ 300 V |
| Test voltage | ≥ 1200 V |
| Minimum bending radius, fixed installation | 5 x D |
| Minimum bending radius, flexible installation | 10 x D |
| Smallest bending radius, fixed installation | 22.5 mm |
| Smallest bending radius, movable installation | 45 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 15000000, Bending radius: 50 mm, Traversing path: 0.9 m, Traversing rate: 5 m/s, Acceleration: 30 m/s² |
| Halogen-free | in accordance with DIN VDE 0472 part 815 |
| Flame resistance | according to DIN VDE 0482 |
| According to DIN EN 50265-2-1 | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Other resistance | largely oil-resistant |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -20 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -20 °C ... 80 °C (Valve connector) |
| -30 °C ... 80 °C (cable, fixed installation) | |
| -5 °C ... 70 °C (Cable, flexible installation) | |
| Item number | 1696235 |
| Packing unit | 5 pc |
| Minimum order quantity | 50 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF |
| Product key | AF1DAA |
| GTIN | 4017918465483 |
| Weight per piece (including packing) | 573.02 g |
| Weight per piece (excluding packing) | 573.02 g |
| Customs tariff number | 85444290 |
| Country of origin | CZ |
ECLASS
| ECLASS-13.0 | 27060312 |
| ECLASS-15.0 | 27060312 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland