SAC-3P-10,0-140/M8FR GY CH
-
Sensor/actuator cable
1519257
Sensor/actuator cable, 3-position, PUR/PVC, yellow, free cable end, on Socket angled M8, coding: A, cable length: 10 m
Product details
Product type | Sensor/actuator cable |
Number of positions | 3 |
Shielded | no |
Coding | A |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Nominal voltage UN | 48 V AC |
60 V DC | |
Max. conductor resistance | 77.6 Ω/km |
Mechanical data | |
Max. bending cycles | 2000000 |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M8 |
Number of positions | 3 |
Coding type | A |
Cable length | 10 m |
PUR/PVC yellow [140] | |
Dimensional drawing |
|
Cable weight | 27 kg/km |
UL AWM Style | 20549 |
Number of positions | 3 |
Shielded | no |
Cable type | PUR/PVC yellow [140] |
Conductor structure signal line | 32x 0.10 mm |
AWG signal line | 24 |
Conductor cross section | 0.25 mm² |
Wire diameter incl. insulation | 1.32 mm ±0.02 mm |
External cable diameter | 4.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | yellow |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, black |
Thickness, insulation | ≥ 0.23 mm (Core insulation) |
≥ 0.38 mm (Outer cable sheath) | |
approx. 0.35 mm (Inner sheath) | |
Overall twist | 3 wires, twisted |
Max. conductor resistance | max. 78 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V |
Test voltage | ≥ 3000 V |
Smallest bending radius, fixed installation | 44 mm |
Smallest bending radius, movable installation | 44 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 44 mm, Traversing path: 5 m, Traversing rate: 3 m/s |
Flame resistance | in accordance with DIN UL-Style 20549 |
Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 90 °C (Plug / socket) |
-25 °C ... 80 °C (cable, fixed installation) | |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1519257 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | BF |
Product key | AF1BBA |
GTIN | 4017918937690 |
Weight per piece (including packing) | 1 g |
Weight per piece (excluding packing) | 0.973 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (Ireland) Ltd
C6 The Exchange, Calmount Park, Ballymount, Dublin 12, D12 XE18, Ireland